Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1/2" x 5/16" - 1/2 x 5/16" aus Stahl, für Rollenkette nach DIN 8187 - ISO/R 606, gehärtet ( vorgebohrt )
Bill of material
Einfach-Kettenrad 1/2 x 5/16" aus Stahl, für Rollenkette nach DIN 8187 - ISO R/606, gehärtet ( vorgebohrt ) KETTEN FUCHS Artikel-Nr. 321-240-013H
CNSORDERNO
order number
321-240-013H
Z
Number of Teeth
13
DE
Dimensions
57.4 mm
DP
Dimensions
53.60 mm
DM
Dimensions
37 mm
D1
Dimensions
10 mm
A
Dimensions
28 mm
R3
Tooth tip rounding
13.0 mm
C
Width of the rounding
1.3 mm
B1
Gear width
7.2 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices